Specifications
Break contact minimum force | 6 N (1.35 lbs) |
Head Material | Plastic |
Max Actuation Frequency | 1.94 cycles/second |
Max Actuation Speed | 20 m/min. |
Weight | 55 g |
Conduit Size | 1 x M16 + NPT adapter |
Contact | 1 NC + 1 NO |
Actuator | Flat actuator with rubber bushing |
Head Material | Plastic |
Break contact minimum force | 6 N (1.35 lbs) |
Max Actuation Speed | 20 m/min. |
Max Actuation Frequency | 1.94 cycles/second |
Weight | 55 g |