Machine builders producing machinery that involves high-risk levels often look to implement safety interlocks that have both a high locking force and are easy to install and maintain. For a long life and low maintenance, the TL8012-S series has stainless steel actuators and stainless steel guides engineered to last for a minimum of one million activations. Simplifying most installations, the TL8012-S series has a rotatable head that adapts to the required actuator's entry position and offers a locking force of 2000N (450 lb).  For quick troubleshooting, the TL8012-S has an easily seen status indicator.

Specifications

Conduit size3 x M20 with NPT adapter
Connection methodFixed Terminals
Head materialGlass-filled polyester
IndicatorNo indicator
Key holding force2000 N
Number of contacts5
Number of contacts5
Actuatorflex actuator
Solenoid voltage24 VAC/DC
IndicatorNo indicator
Conduit size3 x M20 with NPT adapter
Contact Configuration3 N/C + 2 N/O
Head materialGlass-filled polyester
Door lock and releasePower to Unlock
Includes Key Lock ReleaseNo
Release Key typeStandard
Connection methodFixed Terminals
Key holding force2000 N