The ZW confocal fiber displacement sensor delivers stable, non-contact, in-line measurement of heights, thicknesses and other dimensions. It solves the problems of traditional laser triangulation sensors: deviation between different material and inclination tolerance. The compact sensing head has no electronic parts to eliminate problems of installation space and mutual interference, electrical/magnetic noise, temperature rise and mechanical positioning.

Specifications

Analog output(-10 to +10V),(4 to 20 mA)
Supply voltage21.6 to 26.4 VDC